Quantity | Unit price |
---|---|
5 + | £ 23.6381 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Overall Height | 39.0 mm |
Overall Height | 1.535 in |
Thread Length | 14.3 mm |
Thread Length | 0.563 in |
Colour | Natural |
Fitting Style | Threaded |
Commodity Code | 7616999099 |
Overall Diameter | 60.0 mm |
Overall Diameter | 2.362 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue