Quantity | Unit price |
---|---|
1 - 9 | £ 23.9358 |
10 - 49 | £ 23.4683 |
50 + | £ 22.9875 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Knob Height | 31.0 mm |
Knob Height | 1.22 in |
Overall Height | 31.0 mm |
Overall Height | 1.22 in |
Thread Length | 9.8 mm |
Thread Length | 0.386 in |
Colour | Natural |
Fitting Style | Threaded |
Commodity Code | 7616100099 |
Overall Diameter | 50.0 mm |
Overall Diameter | 1.969 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue