Menu Search

Handwheel 40.0 mm Insert M8 Phenolic

Item code:

1254996

152 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 £ 13.2599
200 + £ 6.406
Standard pack: 200

Order any quantity

Total price:

£ 13.26

1 x £ 13.2599

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Thread Length 15.0 mm
Fitting Style Insert
Commodity Code 3926300090
Overall Diameter 40.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us