Quantity | Unit price |
---|---|
10 - 249 | £ 6.599 |
250 + | £ 6.4758 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Knob Height | 34.0 mm |
Knob Height | 1.339 in |
Overall Height | 34.0 mm |
Overall Height | 1.339 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Colour | Black |
Fitting Style | Insert |
Commodity Code | 3926300090 |
Overall Diameter | 53.0 mm |
Overall Diameter | 2.087 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue