Quantity | Unit price |
---|---|
10 - 99 | £ 5.7733 |
100 + | £ 5.672 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Thread Length | 60.0 mm |
Thread Length | 2.362 in |
Stud Material | Steel |
Knob Diameter | 30.0 mm |
Knob Diameter | 1.181 in |
Overall Height | 79.0 mm |
Overall Height | 3.11 in |
Number of Lobes | 4 |
Mount Type | Threaded Male |
Colour | Black |
Commodity Code | 3926300090 |
Knob Material | PP |
Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue