Quantity | Unit price |
---|---|
10 - 99 | £ 8.1996 |
100 + | £ 3.961 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Stud Material | Steel |
Knob Diameter | 80.0 mm |
Knob Diameter | 3.15 in |
Mount Type | Threaded Male |
Colour | Black |
Commodity Code | 3926909790 |
Knob Material | Phenolic |
Fitting Style | Male |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue