Quantity | Unit price |
---|---|
1 - 19 | £ 313.65 |
20 - 49 | £ 266.60 |
50 - 99 | £ 235.24 |
100 - 199 | £ 203.87 |
200 - 499 | £ 188.19 |
500 + | £ 156.83 |
Thread Type | Fine |
---|---|
d1 | M56 |
d2 | 110.0 |
w1 | 184.0 |
l1 | 78.0 |
h1 | 187.0 |
w2 | 100.0 |
w3 | 42.0 |
F1 max. kg | 11500.0 |
F2 max. kg | 8300.0 |
Weight kg | 8.48 |
Material | Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue