Quantity | Unit price |
---|---|
1 - 19 | £ 5.74 |
20 - 49 | £ 4.88 |
50 - 99 | £ 4.31 |
100 - 199 | £ 3.73 |
200 - 499 | £ 3.44 |
500 + | £ 2.87 |
Thread Type | Coarse |
---|---|
d1 | M16 |
d2 | 35.0 |
w1 | 63.0 |
l1 | 27.0 |
h1 | 62.0 |
w2 | 35.0 |
w3 | 14.0 |
F1 max. kg | 700.0 |
F2 max. kg | 500.0 |
Weight kg | 0.28 |
Material | Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue