Quantity | Unit price |
---|---|
1 - 19 | £ 14.59 |
20 - 49 | £ 12.40 |
50 - 99 | £ 10.94 |
100 - 199 | £ 9.48 |
200 - 499 | £ 8.75 |
500 + | £ 7.30 |
Thread Type | Coarse |
---|---|
d1 | M18 |
d2 | 40.0 |
w1 | 72.0 |
h1 | 71.0 |
w2 | 40.0 |
w3 | 16.0 |
F1 max. kg | 700.0 |
F2 max. kg | 700.0 |
Weight kg | 0.35 |
Material | Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue