Quantity | Unit price |
---|---|
1 - 19 | £ 13.71 |
20 - 49 | £ 11.65 |
50 - 99 | £ 10.28 |
100 - 199 | £ 8.91 |
200 - 499 | £ 8.23 |
500 + | £ 6.86 |
Thread Type | Coarse |
---|---|
d1 | M6 |
d2 | 20.0 |
w1 | 36.0 |
h1 | 31.0 |
w2 | 16.0 |
w3 | 8.5 |
F1 max. kg | 70.0 |
F2 max. kg | 50.0 |
Weight kg | 0.03 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue