Quantity | Unit price |
---|---|
1 - 19 | £ 134.35 |
20 - 49 | £ 114.20 |
50 - 99 | £ 100.76 |
100 - 199 | £ 87.33 |
200 - 499 | £ 80.61 |
500 + | £ 67.18 |
Thread Type | Coarse |
---|---|
d1 | M42 |
d2 | 85.0 |
w1 | 144.0 |
h1 | 147.0 |
w2 | 80.0 |
w3 | 32.0 |
F1 max. kg | 7000.0 |
F2 max. kg | 4500.0 |
Weight kg | 3.11 |
Material | Zinc Plated Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue