Quantity | Unit price |
---|---|
1 - 24 | £ 36.8135 |
25 + | £ 16.7676 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 2.5 mm |
---|---|
Leaf Thickness | 0.098 in |
Overall Length | 102.0 mm |
Overall Length | 4.016 in |
Overall Thickness | 2.5 mm |
Overall Thickness | 0.098 in |
Overall Width | 45.9 mm |
Overall Width | 1.807 in |
Colour | Silver |
Finish | Anodised |
Hinge Type | Right Hand Hinge |
Mount Style | Surface Mount |
Number of Mounting Holes | 6 |
Pin Material | Stainless Steel |
Pin Diameter | 6.1 mm |
Pin Diameter | 0.24 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue