Quantity | Unit price |
---|---|
1 - 9 | £ 75.766 |
10 + | £ 74.26 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Dynamic Load Capacity | 250.0 kg |
---|---|
Dynamic Load Capacity | 250.0 kg |
Static Load Capacity | 500.0 kg |
Static Load Capacity | 500.0 kg |
Wheel Height | 63.0 mm |
Wheel Height | 2.48 in |
Maximum Adjustment Height | 15.0 mm |
Maximum Adjustment Height | 0.591 in |
Mounting Height | 102.0 mm |
Mounting Height | 4.016 in |
Plate Length | 90.0 mm |
Plate Length | 3.543 in |
Plate Width | 90.0 mm |
Plate Width | 3.543 in |
Mount Type | Top Plate |
Wheel Material | Nylon |
Housing Material | Aluminium |
Commodity Code | 3926300090 |
Load Capacity | 250 kg |
Load Capacity | 250 kg |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue