Quantity | Unit price |
---|---|
1 - 9 | £ 50.7525 |
10 + | £ 49.7394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Dynamic Load Capacity | 125.0 kg |
---|---|
Dynamic Load Capacity | 125.0 kg |
Static Load Capacity | 250.0 kg |
Static Load Capacity | 250.0 kg |
Wheel Height | 50.0 mm |
Wheel Height | 1.969 in |
Maximum Adjustment Height | 10.0 mm |
Maximum Adjustment Height | 0.394 in |
Mounting Height | 82.0 mm |
Mounting Height | 3.228 in |
Plate Length | 100.0 mm |
Plate Length | 3.937 in |
Plate Width | 100.0 mm |
Plate Width | 3.937 in |
Mount Type | Stem |
Wheel Material | Nylon |
Housing Material | Aluminium |
Commodity Code | 3926300090 |
Load Capacity | 125.0 kg |
Load Capacity | 125.0 kg |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue