Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1006 |
5000 - 9999 | £ 0.0985 |
10000 - 24999 | £ 0.0965 |
25000 + | £ 0.0946 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Shape | Oblong |
Overall Height | 6.4 mm |
Overall Height | 0.252 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue