Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2135 |
5000 - 9999 | £ 0.2094 |
10000 + | £ 0.2053 |
Colour | Natural |
---|---|
Shape | Round |
Overall Diameter | 5.1 mm |
Overall Diameter | 0.201 in |
Overall Height | 19.1 mm |
Overall Height | 0.752 in |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue