Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.067 |
5000 - 9999 | £ 0.0603 |
10000 - 19999 | £ 0.0543 |
20000 - 29999 | £ 0.0488 |
30000 + | £ 0.0439 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Shape | Round |
Overall Diameter | 3.6 mm |
Overall Diameter | 0.142 in |
Overall Height | 12.7 mm |
Overall Height | 0.5 in |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue