Menu Search

Hook and Latch Clamp 163.0 kg

Pull Lever Vertical Manual Hook & Latch Clamp holds materials in place with 163.0 kg | 359.4 lbs of force. The 30.8 mm | 1.213 in height x 100.8 mm | 3.969 in length low profile clamp is ideal for height restricted applications.
Item code:

493796

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 149 £ 15.0464
150 + £ 14.7452
Standard pack: 1

Order in multiple of 1

Total price:

£ 15.05

1 x £ 15.0464

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Holding Force 163.0 kg
Overall Height 30.8 mm
Overall Length 100.8 mm
Arm Type U-Hook
Lever Type Pull Lever
Commodity Code 8302420090
Base Type Flanged

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us