Quantity | Unit price |
---|---|
1 - 49 | £ 27.5767 |
50 + | £ 14.7315 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Barrel Length | 19.5 mm |
---|---|
Barrel Length | 0.768 in |
Body Length | 19.5 mm |
Body Length | 0.768 in |
Grip Range | 25.0 mm |
Grip Range | 0.984 in |
Colour | Silver |
Finish | Chrome Plated |
Knob Material | Die Cast Zinc Alloy |
Material | Die Cast Zinc Alloy |
Type | Push Button |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue