Quantity | Unit price |
---|---|
1 - 24 | £ 27.2397 |
25 + | £ 13.0205 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Chrome Plated |
---|---|
Full Material | Die Cast Zinc Alloy |
Keying | Keyed Alike |
Key Type | Round Key |
Material | Die Cast Zinc Alloy |
Style | Straight Latch |
Cam Length | 19.0 mm |
Cam Length | 0.748 in |
Grip Range | 10.4 mm |
Grip Range | 0.409 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue