Menu Search

Cabinet Latch Keyed to Differ 18.0 mm Die Cast Zinc Alloy

Item code:

492880

124 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 40.8813
10 + £ 18.3046
Standard pack: 10

Order any quantity

Total price:

£ 40.88

1 x £ 40.8813

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Full Material Die Cast Zinc Alloy
Keying Keyed To Differ
Key Type Round Key
Material Die Cast Zinc Alloy
Style Straight Latch
Cam Length 40.0 mm
Grip Range 18.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us