Menu Search

Cabinet Latch Keyed Alike 18.0 mm Die Cast Zinc Alloy

Item code:

492879

57 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 18.3046
Standard pack: 10

Order in multiple of 10

Total price:

£ 183.05

10 x £ 18.3046

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Full Material Die Cast Zinc Alloy
Keying Keyed Alike
Key Type Round Key
Material Die Cast Zinc Alloy
Style Straight Latch
Cam Length 40.0 mm
Grip Range 18.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us