Menu Search

IP67 Cable Grommet M40 19.0 mm 28.0 mm 1.0 mm 4.0 mm EPDM

This sealing grommet provides a dust and watertight seal making it suitable for external applications. It is easy to install, it can withstand vibrations and also acts as a blanking plug until a cable is installed.
Item code:

283400059999

1583 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 1.8209
250 - 499 £ 1.7798
500 + £ 1.7387
Standard pack: 25

Order in multiple of 25

Total price:

£ 45.52

25 x £ 1.8209

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Thread Sizes (All) M40
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us