Menu Search

IP67 Cable Grommet PG21 14.0 mm 20.0 mm 1.0 mm 4.0 mm EPDM

This sealing grommet is manufactured from grey EPDM and is rated to IP67 when installed on your electrical enclosures. Made to fit a PG thread.
Item code:

283320122599

1747 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 0.6455
250 - 499 £ 0.6331
500 + £ 0.6206
Standard pack: 25

Order in multiple of 25

Total price:

£ 16.14

25 x £ 0.6455

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Light Grey
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Thread Sizes (All) PG21
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us