Menu Search

IP67 Cable Grommet M16 5.0 mm 9.0 mm 1.0 mm 4.0 mm EPDM

This sealing grommet provides a dust and watertight seal making it suitable for external applications. It is easy to install, it can withstand vibrations and also acts as a blanking plug until a cable is installed.
Item code:

283160059999

11514 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.2211
500 - 999 £ 0.217
1000 + £ 0.2128
Standard pack: 50

Order in multiple of 50

Total price:

£ 11.06

50 x £ 0.2211

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Thread Sizes (All) M16
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us