Menu Search

Integral Seal Domed Nut M8 13.0 303 Stainless Steel

Integral Seal Domed nuts are fasteners with a sealing element bonded to the nut designed to seal substances in and contaminants out. It can be used in applications for engines, gearboxes or air cylinders. Suitable for temperatures from -100°C to +260°C and reusable.
Item code:

20207786

94 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 6.3716
50 - 99 £ 5.0973
100 - 199 £ 4.7787
200 - 499 £ 4.4601
500 + £ 4.1415
Standard pack: 1

Order in multiple of 1

Total price:

£ 6.37

1 x £ 6.3716

Specifications

Imperial
Metric
SKU attributes
d1 M8
A/F 13.0
d2 ±0.05 8.5
h1 15.0
h2 6.5
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us