Menu Search

Integral Seal Domed Nut M6 10.0 303 Stainless Steel

Integral Seal Domed nuts are fasteners with a sealing element bonded to the nut designed to seal substances in and contaminants out. It can be used in applications for engines, gearboxes or air cylinders. Suitable for temperatures from -100°C to +260°C and reusable.
Item code:

20207762

70 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 6.1061
50 - 99 £ 4.8849
100 - 199 £ 4.5796
200 - 499 £ 4.2743
500 + £ 3.969
Standard pack: 1

Order in multiple of 1

Total price:

£ 6.11

1 x £ 6.1061

Specifications

Imperial
Metric
SKU attributes
d1 M6
A/F 10.0
d2 ±0.05 6.8
h1 12.0
h2 5.0
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us