Menu Search

Integral Seal Domed Nut M3 5.5 303 Stainless Steel

Integral Seal Domed nuts are fasteners with a sealing element bonded to the nut designed to seal substances in and contaminants out. It can be used in applications for engines, gearboxes or air cylinders. Suitable for temperatures from -100°C to +260°C and reusable.
Item code:

20207700

196 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 5.9734
50 - 99 £ 4.7787
100 - 199 £ 4.48
200 - 499 £ 4.1814
500 + £ 3.8827
Standard pack: 1

Order in multiple of 1

Total price:

£ 5.97

1 x £ 5.9734

Specifications

Imperial
Metric
SKU attributes
d1 M3
A/F 5.5
d2 ±0.05 3.6
h1 6.0
h2 2.4
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us