Quantity | Unit price |
---|---|
1 - 5 | £ 32.2936 |
6 + | £ 15.2244 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Nylon |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Fixed Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 180.0 kg |
Load Capacity | 180.0 kg |
Wheel Width | 40.0 mm |
Wheel Width | 1.575 in |
Wheel Diameter | 150.0 mm |
Wheel Diameter | 5.906 in |
Overall Height | 184.0 mm |
Overall Height | 7.244 in |
Caster Housing Full Material | Steel |
Commodity Code | 8302200090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue