Quantity | Unit price |
---|---|
1 - 4 | £ 114.1573 |
5 + | £ 58.9534 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | PU |
---|---|
Caster Housing Material | Steel |
Colour | Red |
Caster Type | Swivel Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 300.0 kg |
Load Capacity | 300.0 kg |
Wheel Width | 30.0 mm |
Wheel Width | 1.181 in |
Wheel Diameter | 125.0 mm |
Wheel Diameter | 4.921 in |
Overall Height | 161.0 mm |
Overall Height | 6.339 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue