Quantity | Unit price |
---|---|
1 - 15 | £ 27.5445 |
16 - 159 | £ 14.2112 |
160 + | £ 13.9237 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Plastic |
---|---|
Caster Housing Material | Steel |
Colour | Grey |
Caster Type | Bolt Hole Castor |
Mount Type | Bolt Hole |
Load Capacity | 80.0 kg |
Load Capacity | 80.0 kg |
Wheel Width | 27.0 mm |
Wheel Width | 1.063 in |
Wheel Diameter | 100.0 mm |
Wheel Diameter | 3.937 in |
Overall Height | 203.0 mm |
Overall Height | 7.992 in |
Caster Housing Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue