Quantity | Unit price |
---|---|
1 - 35 | £ 12.3732 |
36 - 359 | £ 6.1335 |
360 + | £ 6.0103 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Nylon |
---|---|
Caster Housing Material | Steel |
Colour | White |
Caster Type | Fixed Plate Castor |
Mount Type | Screw Mount |
Load Capacity | 60.0 kg |
Load Capacity | 60.0 kg |
Wheel Width | 22.0 mm |
Wheel Width | 0.866 in |
Wheel Diameter | 75.0 mm |
Wheel Diameter | 2.953 in |
Overall Height | 106.0 mm |
Overall Height | 4.173 in |
Caster Housing Full Material | Steel |
Commodity Code | 4016999190 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue