Quantity | Unit price |
---|---|
10 + | £ 5.336 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Bolt Length | 10.0 mm |
Bolt Length | 0.394 in |
Final End Force | 12.00 N |
Final End Force | 12.00 N |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Overall Length | 32.5 mm |
Overall Length | 1.28 in |
Body Material | Steel |
Finish | Matt |
Full Material | Polyamide |
Handle Locking Type | Locking |
Commodity Code | 7318190090 |
Body Thread Size | M6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue