Menu Search

Indexing Plunger 21.0 mm 8.0 mm PA Black

Item code:

1220879

24 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 79 £ 7.216
80 + £ 7.064
Standard pack: 10

Order in multiple of 10

Total price:

£ 72.16

10 x £ 7.216

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 33.0 mm
Base Width 34.0 mm
Compatible Plate Height 6.0 mm
Final End Force 22.0 N
Initial End Force 6.0 N
Nose Diameter 8.0 mm
Nose Projection 8.0 mm
Overall Length 59.0 mm
Colour Black
Finish Matt
Full Material Polyamide
Mounting Hole Distance 23.0 mm
Nose Material Stainless Steel
Head Diameter 21.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us