Quantity | Unit price |
---|---|
10 - 49 | £ 14.266 |
50 + | £ 13.9785 |
Overall Height | 67.0 mm |
---|---|
Overall Height | 2.638 in |
Overall Width | 90.0 mm |
Overall Width | 3.543 in |
Overall Length | 94.0 mm |
Overall Length | 3.701 in |
Mounting Hole Length | 80.0 mm |
Mounting Hole Length | 3.15 in |
Mounting Hole Width | 51.0 mm |
Mounting Hole Width | 2.008 in |
Grip Range | 22.5 mm |
Grip Range | 0.886 in |
Material | Zamak |
Finish | Black Coated |
Colour | Black |
Handle Type | No Handle |
Locking Type | No Cylinder |
Key Type | Keyless |
Latch Style | HVAC Latch |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue