Quantity | Unit price |
---|---|
1 - 49 | £ 11.2464 |
50 - 99 | £ 5.8597 |
100 - 199 | £ 5.7502 |
200 + | £ 5.627 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 20.0 mm |
---|---|
Overall Height | 0.787 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Overall Length | 125.0 mm |
Overall Length | 4.921 in |
Mounting Hole Length | 8.1 mm |
Mounting Hole Length | 0.319 in |
Mounting Hole Width | 8.1 mm |
Mounting Hole Width | 0.319 in |
Material | Steel |
Colour | Yellow |
Handle Type | Safety Handle |
Locking Type | No Cylinder |
Key Type | Keyless |
Latch Style | HVAC Latch |
Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue