Quantity | Unit price |
---|---|
1 - 9 | £ 75.5087 |
10 - 19 | £ 31.0375 |
20 + | £ 30.4214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 120.0 mm |
---|---|
Overall Height | 4.724 in |
Overall Length | 200.0 mm |
Overall Length | 7.874 in |
Mounting Hole Length | 24.0 mm |
Mounting Hole Length | 0.945 in |
Mounting Hole Width | 24.0 mm |
Mounting Hole Width | 0.945 in |
Grip Range | 50.0 mm |
Grip Range | 1.969 in |
Material | PA |
Colour | Black |
Handle Type | No Handle |
Locking Type | Keyed Alike |
Key Type | Eurokey (5333) |
Latch Style | HVAC Latch |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue