Menu Search

Hose Wear Protector 254.0 mm Black

Hose Protector's guards against abrasion caused by point of contact wear with abrasive surfaces. The Black PVC protector can be secured with 3 cable ties.
Item code:

600630

1043 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 4.8192
50 + £ 4.7234
Standard pack: 10

Order in multiple of 10

Total price:

£ 48.19

10 x £ 4.8192

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Material PVC
Overall Length 254.0 mm
Wall Thickness 3.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us