Quantity | Unit price |
---|---|
1000 - 1999 | £ 0.0547 |
2000 + | £ 0.0536 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Length | 12.7 mm |
---|---|
Length | 0.5 in |
Material Type | Nylon |
Adhesive Type | Rubber |
Removability | Permanent |
Colour | White |
Quantity Per Roll | 1000 Sets |
Quantity Per Carton | 1 Roll |
Carton Quantity | 1000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue