Quantity | Unit price |
---|---|
1 + | £ 37.4312 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 22.2 mm |
---|---|
Overall Diameter | 0.874 in |
Length | 22.2 mm |
Length | 0.874 in |
Shape | Loop |
Material Type | Nylon |
Adhesive Type | Rubber |
Removability | Permanent |
Colour | White |
Quantity Per Roll | 900 Coins |
Quantity Per Carton | 18 Rolls |
Carton Quantity | 900 |
Commodity Code | 3919101990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue