Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.4037 |
5000 - 9999 | £ 0.3633 |
10000 + | £ 0.327 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Saddle Type | Locking Top |
---|---|
Overall Width | 21.5 mm |
Overall Width | 0.846 in |
Overall Height | 15.5 mm |
Overall Height | 0.61 in |
Inside Height | 10.0 mm |
Inside Height | 0.394 in |
Inside Width | 16.3 mm |
Inside Width | 0.642 in |
Mounting Method | Adhesive |
Full Material | Polyamide |
Colour | Natural |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue