Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0996 |
5000 - 9999 | £ 0.0919 |
10000 - 19999 | £ 0.0872 |
20000 - 29999 | £ 0.0824 |
30000 + | £ 0.0724 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Saddle Type | Locking Top |
---|---|
Overall Width | 19.6 mm |
Overall Width | 0.772 in |
Overall Height | 17.8 mm |
Overall Height | 0.701 in |
Inside Height | 3.4 mm |
Inside Height | 0.134 in |
Inside Width | 13.5 mm |
Inside Width | 0.531 in |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | 0.063 in |
Mounting Method | Push In |
Full Material | Polyamide |
Colour | Natural |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue