Quantity | Unit price |
---|---|
1 - 15 | £ 61.5068 |
16 + | £ 31.7357 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Diameter | 100.0 mm |
---|---|
Wheel Diameter | 3.937 in |
Wheel Width | 35.0 mm |
Wheel Width | 1.378 in |
Overall Height | 127.0 mm |
Overall Height | 5 in |
Load Capacity | 120.0 kg |
Load Capacity | 120.0 kg |
Temperature Range | 260 °C |
Temperature Range | 500 °F |
Wheel Material | Phenolic |
Caster Housing Material | Steel |
Caster Type | Bolt Hole Castor |
Mount Type | Bolt Hole |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue