Quantity | Unit price |
---|---|
1 - 15 | £ 63.6631 |
16 - 63 | £ 29.0249 |
64 + | £ 28.4499 |
Wheel Diameter | 80.0 mm |
---|---|
Wheel Diameter | 3.15 in |
Wheel Width | 35.0 mm |
Wheel Width | 1.378 in |
Overall Height | 108.0 mm |
Overall Height | 4.252 in |
Load Capacity | 100.0 N |
Load Capacity | 100.0 N |
Temperature Range | 260 °C |
Temperature Range | 500 °F |
Wheel Material | Thermoplastic Polymer |
Caster Housing Material | Stainless Steel |
Caster Type | Fixed Plate Castor |
Mount Type | Screw Mount |
Commodity Code | 7326200090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue