Quantity | Unit price |
---|---|
1 - 15 | £ 40.2258 |
16 - 63 | £ 18.3185 |
64 + | £ 17.9489 |
Wheel Diameter | 80.0 mm |
---|---|
Wheel Diameter | 3.15 in |
Wheel Width | 45.0 mm |
Wheel Width | 1.772 in |
Overall Height | 108.0 mm |
Overall Height | 4.252 in |
Load Capacity | 101.8 kg |
Load Capacity | 101.8 kg |
Temperature Range | -25 - 260 °C |
Temperature Range | -13 - 500 °F |
Wheel Material | Thermoplastic |
Caster Housing Material | Steel |
Caster Type | Fixed Plate Castor |
Mount Type | Screw Mount |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue