Quantity | Unit price |
---|---|
1 - 9 | £ 8.09 |
10 - 19 | £ 7.28 |
20 - 39 | £ 6.88 |
40 - 49 | £ 6.07 |
50 - 99 | £ 5.66 |
100 + | £ 4.85 |
Thread Size | TR20 x 4 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 20.0 |
Lead | 4.0 |
Thread Direction | Right Hand |
Contact Surface | 590.0 |
A/F tol. h11 | 30.0 |
Weight kg | 0.124 |
Material | Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue