Menu Search

Heat Shrink End Caps 75.0 mm 170.0 mm 120 °C PO

Heat Shrink End Cap is an electrical component used to seal or insulate cable fittings, and low voltage wires. It is designed with a thick wall adhesive inner liner. Used to provide protection against moisture, dust and UV radiation. Black made from PO material.
Item code:

498794

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 13.40
10 - 49 £ 6.3115
50 - 99 £ 6.1883
100 - 149 £ 6.0651
150 - 199 £ 5.9282
200 + £ 5.8049
Standard pack: 10

Order any quantity

Total price:

£ 13.40

1 x £ 13.40

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyolefin
Inside Diameter 75.0 mm
Inside Diameter (Shrunk) 36.0 mm
Inside Height 170.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us