Menu Search

Heat Shrink End Caps 75.0 mm 150.0 mm 120 °C PO

Heat Shrink End Cap is an electrical component used to seal or insulate cable fittings, and low voltage wires. It is designed with a thick wall adhesive inner liner. Used to provide protection against moisture, dust and UV radiation. Black made from PO material.
Item code:

498793

3222 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.2299
50 - 99 £ 5.1204
100 - 149 £ 5.0109
150 - 199 £ 4.915
200 + £ 4.8055
Standard pack: 10

Order in multiple of 10

Total price:

£ 52.30

10 x £ 5.2299

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyolefin
Inside Diameter 75.0 mm
Inside Diameter (Shrunk) 32.0 mm
Inside Height 150.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us