Menu Search

Heat Shrink End Caps 75.0 mm 120.0 mm 120 °C PO

Black polyolefin heat shrink cap that can operate at temperatures ranging from -55°C up to +110°C. The minimum full recovery temperature is +120°C. Features an internal coating with adhesive lining. UV and weather resistant and has excellent sealing properties.
Item code:

498783

150 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.1615
50 - 99 £ 5.0656
100 - 149 £ 4.9561
150 - 199 £ 4.8603
200 + £ 4.7507
Standard pack: 10

Order in multiple of 10

Total price:

£ 51.62

10 x £ 5.1615

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyolefin
Inside Diameter 75.0 mm
Inside Diameter (Shrunk) 36.0 mm
Inside Height 120.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us