Menu Search

Heat Shrink End Caps 55.0 mm 103.0 mm 120 °C PO

Heat Shrink End Cap is an electrical component used to seal or insulate cable fittings, and low voltage wires. It is designed with a thick wall adhesive inner liner. Used to provide protection against moisture, dust and UV radiation. Black made from PO material.
Item code:

498782

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 3.4227
Standard pack: 10

Order in multiple of 10

Total price:

£ 34.23

10 x £ 3.4227

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Polyolefin
Inside Diameter 55.0 mm
Inside Diameter (Shrunk) 26.0 mm
Inside Height 103.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us